IESNA:LM-63-2002
[TEST]P1055752
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H340D930-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]399
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
341.3 338.1 336.3 333.8 329.9 324.6 318.9 312.6 304.8 296.6
287.8 277.9 267.6 256.6 245.7 234 222.3 210.3 197.2 184.8
172 159.3 146.9 134.2 121.4 108.7 95.6 82.1 69.4 56.6
44.6 32.9 22.3 12.4 4.2 0 0
341.3 342.7 339.5 335.2 328.9 320.4 310.8 300.2 288.2 275.1
260.9 246 230.5 214.2 197.2 180.2 163.5 146.2 129.2 112.9
96.6 81.1 65.1 51.3 37.9 26.2 15.9 11 7.8 5
2.8 1.1 0.4 0 0 0 0
341.3 338.8 333.1 324.6 312.6 299.1 282.5 264.4 243.9 222.3
199.3 176.6 154.3 132 111.2 91 71.9 54.5 38.6 25.5
13.8 9.9 7.8 6 4.2 2.8 1.8 1.1 0.7 0.4
0.4 0.4 0.4 0.4 0 0 0
341.3 338.4 330.6 318.2 302 282.5 260.2 235.4 208.5 180.9
154 128.1 103.4 80.7 59.8 41.4 26.2 13.1 9.6 7.8
5.7 4.2 2.8 1.8 1.1 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
341.3 338.8 332 318.2 299.5 277.9 253.1 225.1 196.1 167.1
139.5 112.2 87.4 65.8 45.3 28.7 14.5 9.9 7.8 6
4.2 2.8 1.8 1.1 0.7 0.4 0.4 0.4 0.4 0
0.4 0 0 0 0 0 0
